(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Hook fastener tube for easy wire protection with no tools required
Days to Ship: | Same day or more |
---|
Show Stock Products
Toyo Giken
With a one-touch button tube, easy bonding without tools and attachment and detachment are possible.
[Features]
Snap button allows you to easily attach and remove, increasing work efficiency because special tools are not required.
Realize labor saving (man-hour reduction) from button spacing of 65 mm. Increases work efficiency. ).
Reversible type with color choices in either black or gray.
Can be pulled out from the box in zigzag fashion.
Days to Ship: | Same day |
---|
Show Stock Products
Kowa Kasei
This is a dedicated slider product that shuts out dust from the outside.
[Features]
· Even in low-temperature environments, the properties of the mating part materials undergo few major changes, providing superior workability.
· The mating parts form an airtight seal, preventing dust and other outside particles from entering.
· There are 10 sizes ranging from 10φ to 100φ. In addition, a coating that is perfect for wiring can be applied.
· Fits on any shape using a flexible material to create an attractive appearance.
Days to Ship: | 8 Days or more |
---|
Cable Jacket with Hook and Loop Fastener
Kowa Kasei
Easily attachable to wires with hook and loop fastener. Wires protected and bundled.
[Features]
・Easy removal without tools through hook and loop fastener mating.
・8 sizes from 15Φ to 100Φ and perfect coating of wiring possible.
· Attaching and removing is simple, so changing and inspecting the wiring is simple.
· Fits on any shape using a flexible material to create an attractive appearance.
・Partial detachment is possible, as well as wire branching.
・Reversible type with black and gray colors can be used freely to suit your application.
・Reversible type of black and gray also allows effective reduction in inventory stock.
Days to Ship: | 6 Days or more |
---|
Hook Fastener Tube (Heat-Resistant)
MISUMI
Heat/Spatter-Resistant Tube with Hook Fasteners
Days to Ship: | 16 Days or more |
---|
Seiwa Electric
Wiring protection material that combines shielding characteristics.
[Features]
No need to worry about short-circuits from an insulation structure that does not expose aluminum foil from the face or stitch by heat fusion processing.
Aluminum foil allows for an excellent shielding effect.
The use of Velcro makes repeat opening and closing / attachment and detachment easy.
Reliable grounding via the use of a flat-braided wire.
Days to Ship: | 8 Days or more |
---|
Kowa Kasei
One touch removal and detachment of wire using the snap button ☆ Protection bond for wiring
[Features]
A direct mounted type combination terminal block which uses a rail terminal block and CT series intermediate board as-is with the addition of a direct attachment side-board and shaft.
Days to Ship: | 6 Days or more |
---|
Noise protection tube slide lock type
Kowa Kasei
Dust and noise are shutout due to adoption of sliding lock scheme. Also effective also for shielding radiated noise ☆
[Features]
The CTKC set end series corresponds to a direct mounted type combination terminal block which uses a rail terminal block and CT series intermediate board as-is with the addition of a direct attachment side-board and shaft.
Days to Ship: | 12 Days or more |
---|
Noise protection tube is of the 80 μm with Hook and Loop Fastener
Kowa Kasei
KAT aluminum foil has been upgraded to 80μm. * For those desiring a higher shielding effect *
[Features]
· Hook and loop fastener-mating allows for easy and tool-less installation and removal.
Days to Ship: | 8 Days or more |
---|
Snap Tubing (bobbin wound type)
Kowa Kasei
A one-touch wiring tube with snap fasteners. Great for protecting wiring bundles.
[Features]
· The IT Series is a branch-dedicated terminal block to solve the trouble of branch work from the receiving side (primary side) to the transmission side (secondary side).
Days to Ship: | 8 Days or more |
---|
Noise protection tube with Hook and Loop Fastener
Kowa Kasei
Hook and loop fastener can reduce noise while also handily protecting wire bonding
[Features]
· Integrated type which has achieved a drastic savings in labor with regard to attachment work compared to conventional two-piece card holders.
Use after cutting along the welding as desired.
Days to Ship: | 8 Days or more |
---|
Noise protection tube snap-type
Kowa Kasei
Snap button can reduce noise while also handily protecting wire bonding
[Features]
· This snap tube uses aluminum foil with a high shielding coefficient as a noise countermeasure.
Easily attach and remove without tools.
· Nine sizes are available from 15φ to 100φ and the coating is perfect for wirings.
· Fits on any shape using a flexible material to create an attractive appearance.
Days to Ship: | 8 Days or more |
---|
Noise protection tube 80μm snap-type
Kowa Kasei
KATS aluminum foil specification has been improved to include 80μm. Provides a better shielding effect *
[Features]
· Can easily be attached and detached without tools using snap button mating.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Fixing Method |
Shield compatible |
Application/special functions |
Internal diameter(mm) |
Total length(m) |
Color |
Tool used |
Brand | MISUMI | Toyo Giken | Kowa Kasei | Kowa Kasei | MISUMI | Seiwa Electric | Kowa Kasei | Kowa Kasei | Kowa Kasei | Kowa Kasei | Kowa Kasei | Kowa Kasei | Kowa Kasei |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Noise protection tube is of the 80 μm with Hook and Loop Fastener | ||||||||||||
CAD |
|
| |||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 6 Days or more | 16 Days or more | 8 Days or more | 6 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| ||||||||||||
Fixing Method | Hook (button) | Hook (button) | Zipper | - | Hook (button) | Zipper | Hook (button) | Zipper | - | Hook (button) | - | Hook (button) | Hook (button) |
Shield compatible | None | None | None | None | None | Yes | None | Yes | Yes | None | Yes | Yes | Yes |
Application/special functions | Flame retardant | Flame retardant | Flame retardant | Flame retardant | Heat resistant | - | Flame retardant | Flame retardant | Flame retardant | Flame retardant | Flame retardant | Flame retardant | Flame retardant |
Internal diameter(mm) | 20 ~ 70 | Φ 10 ~ Φ 100 | Φ 10 ~ Φ 100 | Φ 15 ~ Φ 100 | 100 | Φ 20 ~ Φ 100 | Φ 10 ~ Φ 100 | Φ 15 ~ Φ 100 | Φ 20 | Φ 10 ~ Φ 100 | Φ 20 ~ Φ 100 | Φ 10 ~ Φ 100 | Φ 50 |
Total length(m) | 5 ~ 10 | 50 | 25 ~ 50 | 25 | 10 | 25 | 25 | 25 | 25 | 50 | 25 | 25 | 25 |
Color | Black / Gray | Other | Black | Gray / Other | Gray | Black | Gray / Other | Black | Black | Gray / Other | Black | Black | Black |
Tool used | None | None | Yes | None | None | None | None | Yes | None | None | None | None | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy