(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noise protection tube 80μm snap-type

Noise protection tube 80μm snap-type
  • Volume Discount

KATS aluminum foil specification has been improved to include 80μm. Provides a better shielding effect *

[Features]
· Can easily be attached and detached without tools using snap button mating.

(i)Caution

Part Number

Configured Part Number is shown.

KATS80-50

Part Number
KATS80-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Shield compatible Yes Application/special functions Flame retardant
Internal diameter(mm) Φ 50 Total length(m) 25 Color Black
Tool used None Material Flame retardant flexible vinyl chloride

Please check the type/dimensions/specifications of the part KATS80-50 in the Noise protection tube 80μm snap-type series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.