(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook Fastener Tube (Heat-Resistant)

Hook Fastener Tube (Heat-Resistant)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Heat/Spatter-Resistant Tube with Hook Fasteners

  • Flame-Retardant
  • Heat-Resistant

(i)Caution

PDF

Part Number

Configured Part Number is shown.

SZTHHR100-10

Part Number
SZTHHR100-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
3 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Fixing Method Hook (Button) Shield compatible N/A Application/special functions Heat Resistant
Internal diameter(mm) 100 Total length(m) 10 Color Gray
Tool used N/A Material Sheet Part: Glass cloth, titanium heat-resistant fiber and silicone heat-resistant binder *UL94V-0 equivalent product, Hook Part: Flame-retardant nylon *UL94V-0 equivalent product Operating Temperature Range(°C) -25 to 150 (sheet part)
Thickness(mm) 0.33

Please check the type/dimensions/specifications of the part SZTHHR100-10 in the Hook Fastener Tube (Heat-Resistant) series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.