(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sliding Lock Tube (KSL-20)

Sliding Lock Tube KSL-20

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is a dedicated slider product that shuts out dust from the outside.

[Features]
· Even in low-temperature environments, the properties of the mating part materials undergo few major changes, providing superior workability.
· The mating parts form an airtight seal, preventing dust and other outside particles from entering.
· There are 10 sizes ranging from 10φ to 100φ. In addition, a coating that is perfect for wiring can be applied.
· Fits on any shape using a flexible material to create an attractive appearance.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

KSL-20

 
Part Number
KSL-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter
(mm)
Total length
(m)
1 Piece(s)Available

16 Days or more

-Φ 2050

Loading...

  1. 1

Basic Information

Fixing Method Zipper Shield compatible None Application/special functions Flame retardant
Color Black Tool used Yes Material Flame-resistant vinyl chloride with polyester cloth
Notes Can be easily attached and detached using a dedicated slider (sold separately)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.