(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noise protection tube is of the 80 μm with Hook and Loop Fastener

Noise protection tube is of the 80 μm with Hook and Loop Fastener
  • Volume Discount

KAT aluminum foil has been upgraded to 80μm. * For those desiring a higher shielding effect *

[Features]
· Hook and loop fastener-mating allows for easy and tool-less installation and removal.

(i)Caution

Part Number

Configured Part Number is shown.

KAT80-20

Part Number
KAT80-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shield compatible Yes Application/special functions Flame retardant Internal diameter(mm) Φ 20
Total length(m) 25 Color Black Tool used None
Material Flame-retardant vinyl chloride

Please check the type/dimensions/specifications of the part KAT80-20 in the Noise protection tube is of the 80 μm with Hook and Loop Fastener series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.