(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Relaying Terminal Block / Max 16 mm2 / 283 Series

DIN Rail Relaying Terminal Block / Max 16 mm<sup>2</sup> / 283 Series
  • Volume Discount

Master every challenge with WAGO's rail-mount terminal block systems. The right actuation variants for any application: lever, push-button or operating slot.

[Features]
•Number of input/outputs : 1 to 1, 1 to 2, Ground to 2, Ground to 3
•Wiring Method: Screwless
•Mounting method: DIN-rail mount

PDF

Part Number

Configured Part Number is shown.

 
Part Number
283-671
283-677
283-901
283-902
283-904
283-907
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
1 Piece(s)Available

8 Days or more

101 to 265Relay / BranchGray3 lines8007660060070
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 3-Ground wireGreen yellow3 lines-----
1 Piece(s)Available

8 Days or more

101 to 165Relay / BranchGray2 lines8007660060070
1 Piece(s)Available

8 Days or more

101 to 165Relay / BranchOrange2 lines8007660060070
1 Piece(s)Available

8 Days or more

101 to 165Relay / BranchBlue2 lines8007660060070
1 Piece(s)Available

8 Days or more

10[1-to-N] Ground to 2-Ground wireGreen yellow2 lines-----

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Terminal Thickness (Pitch)(mm) 12 Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.2 to 16 Compatible Wire Size(AWG) 24 to 6 Maximum Outer Diameter of Coat(Φ mm) 9.2

Additional Products in this Category

Tech Support