(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Relaying Terminal Block / Max 10 mm2 / 284 Series

DIN Rail Relaying Terminal Block / Max 10 mm<sup>2</sup> / 284 Series
  • Volume Discount

•Number of input/outputs : 1 to 1, 1 to 2, 1 to 3, Ground to 2, Ground to 3
•Wiring Method : Screwless
•Mounting method : DIN rail mount
For complete product overview and details on DIN Rail Relaying Terminal Block / Max 10 mm2 / 284 Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
284-621
284-624
284-681
284-682
284-687
284-901
284-907
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSParts/Completed products Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Rated voltage
(V)
Rated current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Compatible Wire Cross Section
(mm2)
Compatible Wire Size
(AWG)
Maximum Outer Diameter of Coat
(Φ mm)
Note 1
1 Piece(s)Available

8 Days or more

10[Assembled product] Assembled product[1-to-N] 1 to 3115For DistributionGray17.54 lines8001256006001100.2 to 10/6 to 3524 to 8/10 to 28.4/10Connection Details: 3 x CAGE, CLAMP Connection, 10mm2 / 1 x Screw Type Clamp Connection 35 mm2
1 Piece(s)Available

8 Days or more

10[Assembled product] Assembled product[1-to-N] 1 to 3115For DistributionBlue17.54 lines8001256006001100.2 to 10/6 to 3524 to 8/10 to 28.4/10Connection Details: 3 x CAGE, CLAMP Connection, 10mm2 / 1 x Screw Type Clamp Connection 35 mm2
1 Piece(s)Available

8 Days or more

10[Individual parts] Individual parts1 to 250Relay / BranchGray103 lines80057600600540.2 to 1024 to 88-
1 Piece(s)Available

8 Days or more

10[Individual parts] Individual parts1 to 250Relay / BranchOrange103 lines80057600600540.2 to 1024 to 88-
1 Piece(s)Available

8 Days or more

10[Individual parts] Individual parts[1-to-N] Ground to 3-Ground wireGreen yellow103 lines-----0.2 to 1024 to 88-
1 Piece(s)Available

8 Days or more

10[Individual parts] Individual parts1 to 150Relay / BranchGray102 lines80057600600540.2 to 1024 to 88-
1 Piece(s)Available

8 Days or more

10[Individual parts] Individual parts[1-to-N] Ground to 2-Ground wireGreen yellow102 lines-----0.2 to 1024 to 88-

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting method DIN rail mount Number of electrodes(Pole) 1
Conforming wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)

Additional Products in this Category

Tech Support