(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw connection / 250 to 800 V / 24 to 32 A / 0.13 to 6 mm2 / CE, UL, CSA, etc.
Part Number |
---|
1021500000 |
1041600000 |
Loading...
Wiring Method | Screw | Mounting method | For DIN35 mm (TS35) | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of electrodes(Pole) | 1 | Screw size | M2.5 | Number of input/outputs | 1 to 1 |
Rated current (IEC)(A) | 24 | Rated current (UL)(A) | 20 | Type | Two-Level Terminal Block |
Pitch between terminals(mm) | 5.1 | Color | Dark beige | Rated wire size(mm2) | 2.5 |
Wire connection range Min to Max(mm2) | 0.05 to 4 | Included cover | None | Driver cutting edge dimension(mm) | 0.6 x 3.5 |
Terminal screw tightening torque(Nm) | 0.4 to 0.6 | Flame retardant class UL94 | V-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy