(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SherlockTM 2.00 mm Pitch Circuit Board Wafer (35362)

Sherlock<sup>TM</sup> 2.00 mm Pitch Circuit Board Wafer (35362)
  • Volume Discount

A straight and right angle type single-row Molex connector for wire-to-circuit board connections. A wide lock latch with mating stability and good workability. Straight type (Mating housing: 35507)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
35362-0250
35362-0450
35362-0650
35362-0750
35362-0850
35362-0950
35362-1050
35362-1250
35362-1350
35362-1450
35362-1550
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

6 Days or more

9
1 Piece(s)Available

6 Days or more

10
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

6 Days or more

13
1 Piece(s)Available

8 Days or more

14
1 Piece(s)Available

6 Days or more

15

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 2 Allowable Voltage(V) 125
Connection direction Straight IP Rating None Representative standards UL / CSA
Pitch(mm) 2.00 Row number 1 Mating lock Present
Terminal plating Tin Color Natural Conforming terminal 50212-8000
Mating partner 35507

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.