(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KK® Interconnection System Housing (5051)

KK® Interconnection System  Housing (5051)
  • Volume Discount

[Features]
An ever-popular Molex connector for wire-to-circuit board connections. Housing (Mating wafers: 5045/5046, conforming terminal: 5159)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5051-02
5051-03
5051-04
5051-05
5051-06
5051-07
5051-08
5051-09
5051-10
5051-13
5051-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

6 Days or more

7
1 Piece(s)Available

6 Days or more

8
1 Piece(s)Available

6 Days or more

9
1 Piece(s)Available

6 Days or more

10
1 Piece(s)Available

6 Days or more

13
1 Piece(s)Available

6 Days or more

14

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Application Cable connection Connection direction Straight IP Rating None
Representative standards UL Pitch(mm) 2.50 Row number 1
Panel mount None Color Natural Conforming terminal 2759, 5159
Mating partner 5045, 5046

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.