(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

MicroBladeTM 2.00 mm Pitch Circuit Board Angle Wafer (51005)

MicroBlade<sup>TM</sup> 2.00 mm Pitch Circuit Board Angle Wafer (51005)
  • Volume Discount

[Features]
A highly-reliable Molex product with a box type terminal and a straight and right angled flexible design. Angle type (mating housing: 51004)

Part Number

Configured Part Number is shown.

Part Number
53015-0610
53015-1010
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 2 Allowable Voltage(V) 125
Connection direction Angle IP Rating None Representative standards UL / CSA
Pitch(mm) 2.00 Row number 1 Mating lock Present
Terminal plating Tin Mating partner 51004, 50011

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.