(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Type Connector, Mismatch Prevention Type, 721 Series, 5 mm Pitch, Male

Spring Type Connector, Mismatch Prevention Type, 721 Series, 5 mm Pitch, Male
  • Volume Discount

Female side can be connected to 721-100 series connectors with the male side of a spring type connector, and the corresponding circuit board can be connected to 5 mm pitch 722-100 series/200 series connectors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
721-602
721-603
721-604
721-605
721-606
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials MNO M/N/O MCS-MIDI
Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 15
Allowable Voltage(V) 300 Wire connection method Screwless Connection direction Straight
Representative standards UL / CUL / CSA Color Light gray Pin pitch(mm) 5
Applicable wire Single wire / flexible stranded wire / flexible stranded wire (with insulation color ferrule) / flexible stranded wire (no insulation color ferrule) Single wire conforming cross-section(mm2) 0.08 to 2.5 Flexible stranded wire Conforming cross-sectional area(mm2) 0.08 to 2.5
Flexible stranded wire (insulated collar attached ferrule) conforming cross-sectional area(mm2) 0.25 to 1.5 Flexible stranded wire (ferrule without insulated collar ) conforming cross-sectional area(mm2) 0.25 to 2.5 Wire conforming size(AWG) 28 to 12
Maximum Outer Diameter of Coat(mm) 4.1 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Electrolytic copper Contact surface treatment Tin plating Supported accessories Marking accessories/operating tools/direct printing/shelf-type jumper/insulation stop/coating key/screw/strain relief housing/strain relief plate

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.