(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

40-pin Straight Cable (BFF)

40-pin Straight Cable (BFF)
  • Volume Discount

[Features]
- The KB40N series (BFF) is available for a wide variety of PLC supported interface compatible cables (40-pin straight).
- Manufacturer specifications have changed. The next-generation parts have "B" added to the end of the model. - The cable color has changed from gray to black.

Part Number

Configured Part Number is shown.

KB40N-4F4F-1MB

Part Number
KB40N-4F4F-1MB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector type FCN Connector manufacturer Fujitsu Connector shape Straight
Processing method Pressure welding Cable shape Circular CN1 Female
CN2 Female Number of cores 40 Shield None
Cable color Black AWG 28 Specified length(m) 1

Please check the type/dimensions/specifications of the part KB40N-4F4F-1MB in the 40-pin Straight Cable (BFF) series.

Additional Products in this Category

Tech Support