(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type

General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type

Click this image to zoom it.

Move the mouse over the image to zoom

Harness using JAE made connectors

  • Space-saving
  • PLC
  • Flexible
  • EMI Countermeasure
  • RS232
  • Small Diameter


● Wiring is easy thanks to narrow and soft cables with diameter thinness 35% that of conventional cables.
● By taking advantage of the free alteration / custom number, simple customized connection changes and mark tube printing etc. can be performed.



· Please use within a range of 15 m or less if used in RS-232C communication.
· Small diameter cables support 30V.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· Specifying the length of the connector side ground cable is not supported.
· High density (3-row) model for core numbers H15, 44 & 62.
· The shield is connected inside the hood.
· The combination of the D-sub connector and other connectors' cables can be handled with the "Web Design Harness Plus."


Wiring and Wire Color Page >>Click here
Component Page >>Click here

Specifications

General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image

L (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Total Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing Cable Type Number of Cores Specified Length (m)
NEDJ
EMI Countermeasure
M2.6 Short Screw

Japan Aviation Electronics Industry, Limited






NEDJL
EMI Countermeasure
M2.6 Long Screw

Japan Aviation Electronics Industry, Limited






NEDU
EMI Countermeasure
#4-40 Short Screw

Japan Aviation Electronics Industry, Limited






NEDUL
EMI Countermeasure
#4-40 Long Screw

Japan Aviation Electronics Industry, Limited
P
(Male)
General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image

General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image

General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image

9 0.2 ~ 50

Can be specified by
0.1m
increments
15
H15
25
37
44
50
62
S
(Female)
General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image 9
15
H15
25
37
44
50
62
PP
(Male / Male)
General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image 9
15
H15
25
37
44
50
62
SS
(Female / Female)
General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image 9
15
H15
25
37
44
50
62
PS
(Male / Female)
General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image 9
15
H15
25
37
44
50
62

 

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable Type Number of Cores Specified Length (m)
NEDJ
EMI Countermeasure
M2.6 Short Screw

Japan Aviation Electronics Industry, Limited





NEDJL
EMI Countermeasure
M2.6 Long Screw

Japan Aviation Electronics Industry, Limited





NEDU
EMI Countermeasure
#4-40 Short Screw

Japan Aviation Electronics Industry, Limited





NEDUL
EMI Countermeasure
#4-40 Long Screw

Japan Aviation Electronics Industry, Limited
PY
(Male / Y Terminal)
With Pin No. Insertion
Mark Tube
General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image

General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image

General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image

9 0.2 ~ 50
15
H15
25
37
44
50
62
SY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image 9
15
H15
25
37
44
50
62
PT
(Male / Loose Wires)
With Pin No. Insertion
Mark Tube
General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image 9 Can be specified by
0.1m
increments
15
H15
25
37
44
50
62
ST
(Female / Loose Wires)
With Pin No. Insertion
Mark Tube
General Purpose EMI Countermeasure Cable/High-density Dsub Selection Type:Related Image 9
15
H15
25
37
44
50
62
Part Number
NEDJ-P-E-9-[0.2-50/0.1]
NEDJ-P-E-15-[0.2-50/0.1]
NEDJ-P-E-25-[0.2-50/0.1]
NEDJ-P-E-37-[0.2-50/0.1]
NEDJ-P-E-44-[0.2-50/0.1]
NEDJ-P-E-50-[0.2-50/0.1]
NEDJ-P-E-62-[0.2-50/0.1]
NEDJ-P-E-H15-[0.2-50/0.1]
NEDJ-P-JS-9-[0.2-50/0.1]
NEDJ-P-JS-15-[0.2-50/0.1]
NEDJ-P-JS-25-[0.2-50/0.1]
NEDJ-P-JS-37-[0.2-50/0.1]
NEDJ-P-JS-H15-[0.2-50/0.1]
NEDJ-P-KS-9-[0.2-50/0.1]
NEDJ-P-KS-15-[0.2-50/0.1]
NEDJ-P-KS-25-[0.2-50/0.1]
NEDJ-P-KS-37-[0.2-50/0.1]
NEDJ-P-KS-H15-[0.2-50/0.1]
NEDJ-P-MS-9-[0.2-50/0.1]
NEDJ-P-MS-15-[0.2-50/0.1]
NEDJ-P-MS-25-[0.2-50/0.1]
NEDJ-P-MS-37-[0.2-50/0.1]
NEDJ-P-MS-H15-[0.2-50/0.1]
NEDJ-P-RS-9-[0.2-50/0.1]
NEDJ-P-RS-15-[0.2-50/0.1]
NEDJ-P-RS-25-[0.2-50/0.1]
NEDJ-P-RS-37-[0.2-50/0.1]
NEDJ-P-RS-H15-[0.2-50/0.1]
NEDJ-P-SB-9-[0.2-50/0.1]
NEDJ-P-SB-15-[0.2-50/0.1]
NEDJ-P-SB-25-[0.2-50/0.1]
NEDJ-P-SB-37-[0.2-50/0.1]
NEDJ-P-SB-44-[0.2-50/0.1]
NEDJ-P-SB-50-[0.2-50/0.1]
NEDJ-P-SB-62-[0.2-50/0.1]
NEDJ-P-SB-H15-[0.2-50/0.1]
NEDJ-PP-E-9-[0.2-50/0.1]
NEDJ-PP-E-15-[0.2-50/0.1]
NEDJ-PP-E-25-[0.2-50/0.1]
NEDJ-PP-E-37-[0.2-50/0.1]
NEDJ-PP-E-44-[0.2-50/0.1]
NEDJ-PP-E-50-[0.2-50/0.1]
NEDJ-PP-E-62-[0.2-50/0.1]
NEDJ-PP-E-H15-[0.2-50/0.1]
NEDJ-PP-JS-9-[0.2-50/0.1]
NEDJ-PP-JS-15-[0.2-50/0.1]
NEDJ-PP-JS-25-[0.2-50/0.1]
NEDJ-PP-JS-37-[0.2-50/0.1]
NEDJ-PP-JS-H15-[0.2-50/0.1]
NEDJ-PP-KS-9-[0.2-50/0.1]
NEDJ-PP-KS-15-[0.2-50/0.1]
NEDJ-PP-KS-25-[0.2-50/0.1]
NEDJ-PP-KS-37-[0.2-50/0.1]
NEDJ-PP-KS-H15-[0.2-50/0.1]
NEDJ-PP-MS-9-[0.2-50/0.1]
NEDJ-PP-MS-15-[0.2-50/0.1]
NEDJ-PP-MS-25-[0.2-50/0.1]
NEDJ-PP-MS-37-[0.2-50/0.1]
NEDJ-PP-MS-H15-[0.2-50/0.1]
NEDJ-PP-RS-9-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Hood screw CN1 CN2 Number of cores Cable Rated Voltage
(V)
Shield Cable Color AWG Environment Resistant Bend Resistant Cable Type Specified Length
(m)
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece443001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece503001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece623001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd PieceH153001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd PieceH153001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd PieceH153001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd PieceH153001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece153001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece253001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece373001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd PieceH153001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece9302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece15302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece25302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece37302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece44302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece50302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd Piece62302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleEnd PieceH15302 LayerBlack28N/AN/ASB0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale443001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale503001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale623001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMaleH153001 LayerNavy28N/AN/AE0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMaleH153001 LayerBlack24Oil-resistantFlexibleJS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMaleH153001 LayerBlack28Oil-resistantFlexibleKS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale153001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale253001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale373001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMaleH153001 LayerBlack24Oil-resistantMobileMS0.2 ~ 50
1 Piece(s)

9 Days or more

M2.6 Short ScrewMaleMale93001 LayerBlack28Oil-resistantEarthquake Resistant / BendingRS0.2 ~ 50

Loading...

Compatible Wire Size

Connector Type Compatible Wire Size
AWG Size Conductor Cross-Sectional Area (mm2)
Solder Connection Type Finer than 20 Less than 0.53
Pressure Weld Connection Type 1.27 mm Pitch 28 Flat Cable
High-density Solder Connection Type 22 ~ 28 0.08 ~ 0.32
Terminal Block Built in Type 14 ~ 26 2.0 ~ 1.5
High Current Type For 10A 16 ~ 12 0.3 ~ 1.25
For 20A 12 ~ 18 0.75 ~ 3.5
・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.

Panel Size

Solder Connection / Pressure Weld Connection Type
● Dimension Table
Number of Cores A±0.15 B±0.2 C±0.2
High Current Type High-density type Others
- 15 9 24.99 20.6 12.0
3 26 15 33.32 28.8 12.0
5 44 25 47.04 42.6 12.0
8 62 37 63.50 59.0 12.0
- 78 50 61.11 56.6 15.2
Mounting holes for panel front and rear mounting are common.

Pressure Weld Connection Type

a. Dimensions when mounting the connector from panel front
● Dimension Table
Number of Cores A1 B1
9 24.99 22.00
15 33.32 30.30
25 47.04 44.00
37 63.05 60.50
b. Dimensions when mounting the connector from panel rear
● Dimension Table
Number of Cores A2 B2
9 24.99 20.20
15 33.32 28.60
25 47.04 42.50
37 63.05 59.20

Contact Arrangement Diagram

Shell Size Group E A B C D
Standard Type
High-density type

Basic Information

Connector type Dsub Connector manufacturer Japan Aviation Electronics Industry, Limited Connector shape Straight
Processing method Solder Cable shape Round Hood EMI Protection Plastic
Cable Standard (UL / CSA) UL Twisted pair Included

Additional Products in this Category

Complementary Products

Tech Support