(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hood uses a small half-pitch connector.
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
NPCS With EMI Countermeasure Metal Hood Honda Tsushin Kogyo Co., LTD. | S (Female) | ![]() | ![]() ![]() | 20 | 0.2 ~ 50 |
28 | |||||
36 | |||||
50 | |||||
68 | |||||
96 | |||||
SS (Female / Female) | ![]() | 20 | |||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
96 | |||||
ST (Female / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 20 | Can be specified by 0.1m increments | ||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
96 | |||||
SY (Female / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 20 | |||
28 | |||||
36 | |||||
50 | |||||
68 | |||||
96 |
Connector Type | Shape Specification Type | Outline Image Drawing | Cable Type | Number of Cores | Specified Length (m) |
NPCS With EMI Countermeasure Metal Hood Honda Tsushin Kogyo Co., LTD. | SD9P (PCS 20-core Female / D-sub 9-core Male) | ![]() | ![]() ![]() | 20 | 0.2 ~ 50 |
SD9S (PCS 20-core Female / D-sub 9-core Female) | ![]() | 20 | |||
SD25P (PCS 20-core Female / D-sub 25-core Male) | ![]() | 20 | |||
Can be specified by 0.1 m increments | |||||
SD25S (PCS 20-core Female / D-sub 25-core Female) | ![]() | 20 | |||
SMD6 (PCS 20-core Female / MiniDIN 6-core Male) | ![]() | ![]() | 20 | 0.2 ~ 15 | |
SMD8 (PCS 20-core Female / MiniDIN 8-core Male) | ![]() | 20 | |||
Can be specified by 0.1 m increments | |||||
SRJ (PCS 20-core Female / RJ11 Modular) | ![]() | ![]() | 20 |
Part Number |
---|
NPCS-S-A-96-[0.2-50/0.1] |
NPCS-S-SB-20-[0.2-50/0.1] |
NPCS-S-SB-36-[0.2-50/0.1] |
NPCS-S-SB-50-[0.2-50/0.1] |
NPCS-SD9P-SB-20-[0.2-50/0.1] |
NPCS-SD9S-SB-20-[0.2-50/0.1] |
NPCS-SD25P-SB-20-[0.2-50/0.1] |
NPCS-SD25S-SB-20-[0.2-50/0.1] |
NPCS-SMD6-C-20-[0.2-15/0.1] |
NPCS-SMD8-C-20-[0.2-15/0.1] |
NPCS-SRJ-D-20-[0.2-15/0.1] |
NPCS-SS-SB-20-[0.2-50/0.1] |
NPCS-SS-SB-36-[0.2-50/0.1] |
NPCS-SS-SB-50-[0.2-50/0.1] |
NPCS-ST-SB-20-[0.2-50/0.1] |
NPCS-ST-SB-36-[0.2-50/0.1] |
NPCS-ST-SB-50-[0.2-50/0.1] |
NPCS-SY-A-28-[0.2-50/0.1] |
NPCS-SY-A-96-[0.2-50/0.1] |
NPCS-SY-SB-20-[0.2-100/0.1] |
NPCS-SY-SB-28-[0.2-50/0.1] |
NPCS-SY-SB-36-[0.2-50/0.1] |
NPCS-SY-SB-50-[0.2-50/0.1] |
NPCS-SY-SB-96-[0.2-50/0.1] |
Loading...
Overview
Specifications
Rated Voltage | 250 VAC (r.m.s.) |
---|---|
Rated Current | 1 A |
Insulation Resistance | 1,000 MΩ or more at 100 VDC |
Peak Voltage | 750 VAC (r.m.s.) (PCS Series) 500 VAC (r.m.s.) (PCS-XE Series) |
Contact Resistance | 35 mΩ or less (not applicable for certain products) |
Dimensions / Contact Arrangement Diagram
Connector type | PCS | Connector manufacturer | Honda Tsushin Kogyo Co., LTD. | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Solder | Cable shape | Round | Hood | EMI Protection Metal |
CN1 | Female | Cable Standard (UL / CSA) | UL | AWG | 28 |
Connector Anchoring Method | Spring-lock |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy