(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Button tube

Button tube
  • Volume Discount

With a one-touch button tube, easy bonding without tools and attachment and detachment are possible.

[Features]
Snap button allows you to easily attach and remove, increasing work efficiency because special tools are not required.
Realize labor saving (man-hour reduction) from button spacing of 65 mm. Increases work efficiency. ).
Reversible type with color choices in either black or gray.
Can be pulled out from the box in zigzag fashion.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
TSKE-10
TSKE-15
TSKE-20
TSKE-25
TSKE-30
TSKE-40
TSKE-50
TSKE-70
TSKE-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter
(mm)
1 Piece(s)Available

Same day

Stock

10Φ 10
1 Piece(s)Available

Same day

Stock

10Φ 15
1 Piece(s)Available

Same day

Stock

10Φ 20
1 Piece(s)Available

Same day

Stock

10Φ 25
1 Piece(s)Available

Same day

Stock

10Φ 30
1 Piece(s)Available

Same day

Stock

10Φ 40
1 Piece(s)Available

Same day

Stock

10Φ 50
1 Piece(s)Available

8 Days or more

10Φ 70
1 Piece(s)Available

8 Days or more

10Φ 100

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Shield compatible None Application/special functions Flame retardant
Total length(m) 50 Color Black/Ash Gray Tool used None
Material Flame retardant flexible vinyl chloride

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.