(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

40-pin L-Bend Cable (GFH) (Part Numbers)

40-pin L-Bend Cable (GFH)
  • Volume Discount

The KB40S-LA series (GFH) is available for a broad variety of PLC compatible interface cables (40-pin straight).
Manufacturer specifications have changed. Next-generation parts have B added to the end of the model designation. The cable color has changed from gray to black.

Part Number

Configured Part Number is shown.

Part Number
KB40S-4F1H-LA1-0.5MB
KB40S-4F1H-LA1-2MB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecified length
(m)
1 Piece(s)Available

8 Days or more

100.5
1 Piece(s)Available

8 Days or more

-2

Loading...

  1. 1

Basic Information

Connector type FCN/MIL Connector manufacturer Fujitsu/Hirose Connector shape Angle
Processing method Pressure welding Cable shape Circular CN1 Female
CN2 Female Number of cores 40 Shield Present
Cable color Black AWG 28

Additional Products in this Category

Tech Support