(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Most Versatile Half-Pitch Connector Harness.
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SHPT-HA-A-20-[0.2-50/0.1] |
SHPT-HA-A-36-[0.2-50/0.1] |
SHPT-HA-SB-20-[0.2-50/0.1] |
SHPT-HA-SB-36-[0.2-50/0.1] |
SHPT-HAH-A-20-[0.2-50/0.1] |
SHPT-HAH-A-36-[0.2-50/0.1] |
SHPT-HAH-SB-20-[0.2-50/0.1] |
SHPT-HAH-SB-36-[0.2-50/0.1] |
SHPT-HAT-A-20-[0.2-50/0.1] |
SHPT-HAT-A-36-[0.2-50/0.1] |
SHPT-HAT-SB-20-[0.2-50/0.1] |
SHPT-HAT-SB-36-[0.2-50/0.1] |
SHPT-HAU-A-20-[0.2-50/0.1] |
SHPT-HAU-A-36-[0.2-50/0.1] |
SHPT-HAU-SB-20-[0.2-50/0.1] |
SHPT-HAU-SB-36-[0.2-50/0.1] |
SHPT-HAUC-A-20-[0.2-50/0.1] |
SHPT-HAUC-A-36-[0.2-50/0.1] |
SHPT-HAUC-SB-20-[0.2-50/0.1] |
SHPT-HAUC-SB-36-[0.2-50/0.1] |
SHPT-HAUJ-A-20-[0.2-50/0.1] |
SHPT-HAUJ-A-36-[0.2-50/0.1] |
SHPT-HAUJ-SB-20-[0.2-50/0.1] |
SHPT-HAUJ-SB-36-[0.2-50/0.1] |
SHPT-HAY-A-20-[0.2-50/0.1] |
SHPT-HAY-A-36-[0.2-50/0.1] |
SHPT-HAY-SB-20-[0.2-50/0.1] |
SHPT-HAY-SB-36-[0.2-50/0.1] |
SHPT-HB-A-20-[0.2-50/0.1] |
SHPT-HB-A-36-[0.2-50/0.1] |
SHPT-HB-SB-20-[0.2-50/0.1] |
SHPT-HB-SB-36-[0.2-50/0.1] |
SHPT-HBH-A-20-[0.2-50/0.1] |
SHPT-HBH-A-36-[0.2-50/0.1] |
SHPT-HBH-SB-20-[0.2-50/0.1] |
SHPT-HBH-SB-36-[0.2-50/0.1] |
SHPT-HBT-A-20-[0.2-50/0.1] |
SHPT-HBT-A-36-[0.2-50/0.1] |
SHPT-HBT-SB-20-[0.2-50/0.1] |
SHPT-HBT-SB-36-[0.2-50/0.1] |
SHPT-HBU-A-20-[0.2-50/0.1] |
SHPT-HBU-A-36-[0.2-50/0.1] |
SHPT-HBU-SB-20-[0.2-50/0.1] |
SHPT-HBU-SB-36-[0.2-50/0.1] |
SHPT-HBUC-A-20-[0.2-50/0.1] |
SHPT-HBUC-A-36-[0.2-50/0.1] |
SHPT-HBUC-SB-20-[0.2-50/0.1] |
SHPT-HBUC-SB-36-[0.2-50/0.1] |
SHPT-HBUJ-A-20-[0.2-50/0.1] |
SHPT-HBUJ-A-36-[0.2-50/0.1] |
SHPT-HBUJ-SB-20-[0.2-50/0.1] |
SHPT-HBUJ-SB-36-[0.2-50/0.1] |
SHPT-HBY-A-20-[0.2-50/0.1] |
SHPT-HBY-A-36-[0.2-50/0.1] |
SHPT-HBY-SB-20-[0.2-50/0.1] |
SHPT-HBY-SB-36-[0.2-50/0.1] |
Loading...
Compatible Manufacturers and Series Names
Manufacturer Name | Series Name |
---|---|
AMP | CHAMP 50 |
Hirose Electric Co., Ltd. | DXM (Note) |
Japan Aviation Electronics Industry, Ltd. | TX10 |
Honda Tsushin Kogyo Co., Ltd. | NPC |
DDK Ltd. | DHA |
Fujitsu Limited | 240R Type |
Yamaichi Electronics Co., Ltd. | NCS/NCP |
Contact Arrangement Diagram
Connector x Hood Combination Table
EMI Countermeasure Plastic Hood One-touch Lock | EMI Countermeasure Metal Hood One-touch Lock | EMI Countermeasure Plastic Hood Screw Fastening | General-purpose Plastic Hood Screw Fastening | General-purpose Plastic Hood One-touch Lock | |||
---|---|---|---|---|---|---|---|
103** -3210-00 | 103** -A200-00 | 103** -52S0-00S | 103** -52A0-008 | 103** -52F0-008 | |||
Male | Pressure Welding Type Connector | 101** -6000EL | ○ | ○ | ○ (Except 68-core) | ○ (Except 68-core) | ○ (Except 68-core) |
Female | Solder Type Connector | 101** -3000PE | x | x | ○ | ○ | ○ |
Pressure Welding Type Panel Mount | 102** -0200EL | x | x | x | x | x |
Compatible Wire
Type | AWG |
---|---|
Pressure Welding Type Male Connector | AWG28 stranded wires or 0.08 mm2 stranded wires (Coating OD 0.70 mm or less) and navy fixed type cables can be used. * Flat cables cannot be used. (Note) |
Solder Type Male Connector | AWG24 ~ 30 or 0.2 mm2 ~ 0.05 mm2 (Flat cables cannot be used.)* Pay attention to the finished OD of the cables. |
Pressure Welding Type Panel Mount (Female) | AWG28 or 0.08 mm2, 1.27 mm Pitch Flat Cables (Loose wires cannot be used.)* |
Rating
Item | Specification | Conditions |
---|---|---|
Current | 0.5 A or less | Allowable current between coupled contacts |
Voltage | 150 VAC / 200 VDC or less | Refers to the maximum DC or AC voltage (effective value) that can be continuously applied under the rated ambient temperature |
Ambient Temperature | -55°C ~ +85°C | Refers to the temperature range that can be used continuously under maximum load conditions |
Electrical Properties
Item | Characteristics | Conditions |
---|---|---|
Contact Resistance | Initial value of 35 mΩ or less For contact after mechanical testing or environmental testing increased resistance value must be 25 mΩ or less |
Includes bulk resistance of contacts. 1.5 mA resistance measured current and 20 mV release voltage based on the voltage-drop testing method. (Based on combination with half pitch connectors by Sumitomo 3M) |
Insulation Resistance | 500 MΩ or more | Apply 500 VDC between the adjoining contacts and measure the resistance after 1 min. |
Voltage Resistance | No arc dielectric breakdown | Apply 500 VAC between the adjoining contacts for 1 min. Leakage current is 1 mA at the time of measurement. |
Mechanical Properties
Item | Characteristics | Conditions |
---|---|---|
Contact Retention Force | 1 kg or more (Pressure welding type panel mount is 0.8 kg or more) |
Measure the contact retention force when tension is applied at the speed of 5 mm / min between the connector body and the installed contact. |
Insertion and Extraction Force Per Single Pole | ・ Insertion Force: 150 g or less / Extraction Force: 40 g or more |
The total insertion / removal force for plug / panel mount insertion / removal applied to a single pole is adopted as the single-pole insertion / removal force. (Based on combination with plugs by Sumitomo 3M) Insertion / Extraction speed is 5 mm / min. |
Vibration Test | 1) 1 μsec or less instantaneous disconnection 2) Meets electrical & mechanical properties |
10 ~ 55 HZ, insertion & extraction for 1 min, 1.52 mm amplitude or 10 G in XYZ directions for 2 hours each |
Impact Test | 1) 1 μsec or less instantaneous disconnection 2) Meets electrical & mechanical properties |
50 G, 11 msec XYZ directions, 3 times each (18 times total) MIL-STD-202E201A |
Solvent Resistance | 1) Indication is clear 2) Meets the electrical & mechanical properties |
3 min of ultrasonic cleaning in Freon 1-1-1 Trichloroethane solvent MIL-STD-202E213B |
Durability | 1) Meets the electrical & mechanical properties However, initial values at insertion and extraction must be ±20% |
50 times of insertion and extraction (Speed at 360 ~ 600 times / hr.) MIL-STD-202E215 |
Environmental Resistance Properties
Item | Test Conditions | Standards Compliance |
---|---|---|
Humidity Test | 10 Cycles (-10°C ~ +65°C, 95% RH) | MIL-STD-202E106D |
Salt Spray Test | 35°C, 5% concentration, 48 hr. | MIL-STD-202E101D |
Thermal Shock Test | 5 Cycles of -55°C --> +25°C --> +85°C --> +25°C | MIL-STD-202E107D |
Humidity Test (Regulated Temperature) | 40°C, 95% RH, 96 hr. | MIL-STD-202E103D |
High Temperature Life Test | 85°C, 1,000 hr., rated current x 110% rated current | MIL-STD-202E108D |
H2S Gas | Concentration 3±1 PPM, 40°C, 70 ~ 85% RH, 96 hr. | JEIDA-25-1974 (Except for Solder Plug) |
Connector type | IEEE | Connector manufacturer | Sumitomo 3M | Connector shape | Angle |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | Hood | EMI Protection Plastic |
CN1 | Male | Cable Rated Voltage(V) | 30 | Cable Standard (UL / CSA) | UL |
Twisted pair | Included | AWG | 28 | Connector Anchoring Method | One-touch |
Remark | Please see the catalog for more information on mating surface and wiring direction. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy