(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The ZK series of brackets is used to mount switches and volume controls.
[Features]
- A total of five different switch mounting hole sizes are provided: 9 φ, 13 φ, 22 φ, 25 φ, and 30 φ, providing compatibility with all switches and volume controls.
- Each size supports both one mounting point and two mounting points; multiple mounting points of three or more are also supported by combining multiple instances of the above.
- The switch mounting surface is wide, making mounting of nameplates easy.
- For the 9 φ and 13 φ versions, there is a single small hole at the 0° and 90° positions for locking, so both vertical and horizontal uses are supported.
Part Number |
---|
ZK-091-3C |
ZK-092-3C |
ZK-131-3C |
ZK-132-3C |
ZK-221-3C |
ZK-222-3C |
ZK-251-3C |
ZK-252-3C |
ZK-301-3C |
ZK-302-3C |
Part Number |
---|
Loading...
Type | Other Brackets | Number in pack | 10 | Material | Steel Plate, 1.6t |
---|---|---|---|---|---|
Surface finish | 3C trivalent chromate |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy