(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PBK Mounting Brackets

PBK Mounting Brackets
  • Volume Discount

Mounting bracket to attach a push-button switch.
[Features]
· Has convenience by divergent application methods.
· Steel plate: t = 1.6 mm.
· Material is finished with trivalent chromate plating.
[Applications]
· Convenient as push-button switch-mounting bracket.
· Ideal for reduction of assembly man hour.

Part Number

Configured Part Number is shown.

Part Number
PBK-22
PBK-22-80
PBK-22Y
PBK-25
PBK-25Y
PBK-25Y-80
PBK-30
PBK-30Y
PBK-30Y-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
50 Piece(s)Available

8 Days or more

10
50 Piece(s)Available

8 Days or more

10
50 Piece(s)Available

11 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
50 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Channel / Rail Part Screw specifications Made of steel plate

Additional Products in this Category

Tech Support