(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Strut, Fixed Type

Quick Strut, Fixed Type
  • Volume Discount

A fixed strut strut for supporting the inside doors of panel boards.

[Features]
· Both hinge type and fixed type are available.
▪ Supports 5 types of distribution boards of varying depths.
· Lightweight while retaining adequate strength.
· The center door can be removed by removing the hinge pin

Part Number

Configured Part Number is shown.

Part Number
KCP-140UB
KCP-160UB
KCP-200UB
KCP-250UB
KCP-350UB
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Applicable distribution board depth
(mm)
1 Piece(s)Available

14 Days or more

82140
1 Piece(s)Available

14 Days or more

106160
1 Piece(s)Available

14 Days or more

146200
1 Piece(s)Available

14 Days or more

196250
1 Piece(s)Available

14 Days or more

236350

Loading...

  1. 1

Basic Information

Type Other Mounting type Fixed Material Steel Plating, Iron
Surface finish Trivalent chromate

Additional Products in this Category

Tech Support