(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chassis mounting bracket UCK-P Series【4 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
UCK-P13
UCK-P17
UCK-P27
UCK-P42
UCK-P57
UCK-P72
UCK-P87
UCK-P102
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSH
(mm)

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

1013

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

1017

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

1027

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

1042

4 Pieces Per Package

1 Pack(s)Available

10 Days or more

1057

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

1072

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

1087

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10102

Loading...

  1. 1

Basic Information

Type Dedicated Accessory Color/Surface treatment Trivalent chromate t(mm) 1.6
Material Low Carbon Steel Number with packs(Piece) 4

Additional Products in this Category

Tech Support