(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Telephone Lines, SL-TJ Series (Part Numbers)

Surge Protection Devices - for Telephone Lines, SL-TJ Series
  • Volume Discount

•Application : Power line
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Clamp type
For complete product overview and details on SPD for Telephone Line, SL-TJ Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

SL-T170J

 
Part Number
SL-T170J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Power line Model Single pole type Mounting method Clamp type
Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 98 Dimension width(mm) 10.8
Dimension depth(mm) 72.5 Maximum Continuous Operational Voltage DC170V Impulse resistance (8/20 μs) 10kA
Impulse resistance (10/350 μs) 5kA Voltage protection level Line 400V/Ground 500V

Please check the type/dimensions/specifications of the part SL-T170J in the Surge Protection Devices - for Telephone Lines, SL-TJ Series series.

Additional Products in this Category

Tech Support