(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Power Supply

Surge Protection Devices - for Power Supply
  • Volume Discount

•Application : Power supply
•Voltage : AC100V, AC200V
•Model : Integrated type
•Mounting method : Crimp terminal attached
For complete product overview and details on Home Arrester (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

HA-13

Part Number
HA-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Power supply Voltage 100V / 200V Model Integrated type
Mounting method Crimp terminal attached Dimension vertical(mm) 70 Dimension width(mm) 32
Dimension depth(mm) 38 Maximum Discharge Current (8/20 μs) 10kA (one time) Voltage when starting operations Line 240V + 10% / Ground 680V + ±10%

Please check the type/dimensions/specifications of the part HA-13 in the Surge Protection Devices - for Power Supply series.

Additional Products in this Category

Tech Support