(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for Power Supply, LS Series, Class II/III

Surge Protection Devices - for Power Supply, LS Series, Class II/III
  • Volume Discount

•Application : Power supply
•Voltage : AC100V, AC200V, AC400V
•Model : Integrated type, Single pole type
•Class, category : Class II, Class III
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Power Supply, Class II/III, LS Series (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
LS-T1FS
LS-T2FS
LS-T4FS
LS-TE22FS
LS-TE32FS
LS-TE34FS
LS-TE42FS
LS-TL32FS
LS-TL34FS
LS-TN33FS
LS-TN42FS
LS-TN44FS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage Model Dimension width
(mm)
Maximum Continuous Operational Voltage Voltage protection level Voltage when starting operations Protection areas
1 Piece(s)Available

8 Days or more

-100VSingle pole type18.5AC130V800V or less220V±10%-
1 Piece(s)Available

8 Days or more

-200VSingle pole type18.5AC250V1300V or less440 V±10%-
1 Piece(s)Available

20 Days or more

10400VSingle pole type18.5AC510V2500V or less1000V±10%-
1 Piece(s)Available

8 Days or more

-200VIntegrated type36.5AC250V1300V or less-L-L between
1 Piece(s)Available

8 Days or more

-200VIntegrated type54.5AC250V1300V or less-L-L between
1 Piece(s)Available

8 Days or more

-400VIntegrated type54.5AC510V2500V or less-L-L between
1 Piece(s)Available

20 Days or more

10200VIntegrated type72.5AC250V1300V or less-L-L between
1 Piece(s)Available

20 Days or more

10200VIntegrated type54.5AC250V1500V or less-L-L between
1 Piece(s)Available

20 Days or more

10400VIntegrated type54.5AC510V2500V or less-L-L between
1 Piece(s)Available

20 Days or more

10100V / 200VIntegrated type36.5AC130V/250V800V or lower/1500V or lower-L-N between / L-L between
1 Piece(s)Available

20 Days or more

10100V / 200VIntegrated type54.5AC130V/250V800V or lower/1500V or lower-L-N between / L-L between
1 Piece(s)Available

20 Days or more

10200V / 400VIntegrated type54.5AC250V/510V1300 V or lower/2500 V or lower-L-N between / L-L between

Loading...

  1. 1

Basic Information

Application Power supply Mounting method Crimp terminal attached Class, category Class II / Class III
Dimension vertical(mm) 95 Dimension depth(mm) 63.5 Nominal Discharge Current (8/20 μs) 20kA
Maximum Discharge Current (8/20 μs) 40kA

Additional Products in this Category

Tech Support