(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Surge Protection Devices - for Signal Line, SG-GVJ Series

Surge Protection Devices - for Signal Line, SG-GVJ Series
  • Volume Discount

•Application : Signal line
•Voltage : DC12V, DC24V, DC3V, DC48V, DC5V, DC65V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : Crimp terminal attached
For complete product overview and details on SPD for Signal Line, SG-GVJ Series (Otowa Electric) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SG-GV3J
SG-GV5J
SG-GV12J
SG-GV48J
SG-GV65J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage Maximum Continuous Operational Voltage Voltage protection level Frequency bandwidth (reference value)
1 Piece(s)Available

14 Days or more

10DC3VDC3.1VLine 25 V/Ground 400 VDC to 6.6MHz
1 Piece(s)Available

14 Days or more

10DC5VDC5.5VLine 30V/Ground 400 VDC to 600kHz
1 Piece(s)Available

14 Days or more

10DC12VDC13.8VLine 40V/Ground 400 VDC to 400kHz
1 Piece(s)Available

14 Days or more

10DC48VDC60.0VLine 115V/Ground 400 VDC to 3.6MHz
1 Piece(s)Available

14 Days or more

10DC65VDC70.0VLine 125V/Ground 400 VDC to 3.6MHz

Loading...

  1. 1

Basic Information

Application Signal line Model Single pole type Mounting method Crimp terminal attached
Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 72.5 Dimension width(mm) 32.4
Dimension depth(mm) 69 Impulse resistance (8/20 μs) 20kA Impulse resistance (10/350 μs) 10kA

Additional Products in this Category

Tech Support