(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surge Protection Devices - for ITV Camera, SA-ITVJ Series

Surge Protection Devices - for ITV Camera, SA-ITVJ Series
  • Volume Discount

•Application : ITV·MonitoringApplicable sensor
•Voltage : DC24V, DC5V
•Model : Single pole type
•Class, category : IEC category C2, IEC category D1
•Mounting method : BNC connector
For complete product overview and details on SPD for ITV Camera, SA-ITVJ Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SA-ITV5J
SA-ITV24J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVoltage Maximum Continuous Operational Voltage Voltage protection level
1 Piece(s)Available

14 Days or more

10DC5VDC10VLine 40V/Ground 500V
1 Piece(s)Available

14 Days or more

10DC24VDC30VLine 80V/Ground 500V

Loading...

  1. 1

Basic Information

Application ITV / Security Camera Model Single pole type Mounting method BNC connector
Class, category IEC category C2 / IEC category D1 Dimension vertical(mm) 91 Dimension width(mm) 38.6
Dimension depth(mm) 38 Impulse resistance (8/20 μs) 10kA Impulse resistance (10/350 μs) 5kA
Frequency bandwidth (reference value) DC to 20MHz

Additional Products in this Category

Tech Support