(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Reducer, Brass, Pipe Fitting Female NPT, Class 125

Tees - Reducer, Brass, Pipe Fitting Female NPT, Class 125

Brass Female NPT Dual Reducing Tee Pipe Fitting is an excellent choice for use for both hot and cold water. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These compression fittings have specific water pressure applications; class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-10514
ZUSA-PF-10515
ZUSA-PF-10516
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
(inch)
Thread Size 2
(inch)
1 Piece(s)

13 Days

11/2
1 Piece(s)

13 Days

13/4
1 Piece(s)

13 Days

1 1/43/4

Loading...

  1. 1

Basic Information

Material Brass Max. Operating Pressure 125 Connection Thread Type NPT

Additional Products in this Category

Tech Support