(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
B-type high-pressure fitting for copper tubes. Various types available with fast delivery.
Part Number
Configured Part Number is shown.
GS-1-6-RC1/8-B
Material | Brass | Surface Treatment | No | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure | 15 - MPa | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Union, Inside- Outside Thread |
Thread Size 1(mm) | 6 | Connection Thread Type | Rc | Types | Fitting |
Fitting type | Bite type Fittings | Applicable Pipe Type | Copper Pipe (General) | Applicable Tube Size Type | Copper Pipe mm size |
Tube Material | Copper | Thread Nominal | 1/8B(6A) | Applicable Pipe O.D. 1(mm) | 6 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Please check the type/dimensions/specifications of the part GS-1-6-RC1/8-B in the Straight Connector - Bite Fitting, Female BSPT, GS-1 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy