(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Weld Neck, Black-Coated Steel, Class 600

Pipe Flange - Weld Neck, Black-Coated Steel, Class 600

Weld Neck gaskets connects piping and components in a pipe system using bolted connections and gaskets and relocate stress to pipes. Black-coated steel offers more corrosion resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-417
BULK-PF-418
BULK-PF-419
BULK-PF-420
BULK-PF-421
BULK-PF-422
BULK-PF-423
BULK-PF-424
BULK-PF-425
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"3 3/4"
1 Piece(s)

13 Days

3/4"4 5/8"
1 Piece(s)

13 Days

1"4 7/8"
1 Piece(s)

13 Days

1 1/4"5 1/4"
1 Piece(s)

13 Days

1 1/2"6 1/8"
1 Piece(s)

13 Days

2"6 1/2"
1 Piece(s)

13 Days

2 1/2"7 1/2"
1 Piece(s)

13 Days

3"8 1/4"
1 Piece(s)

13 Days

4"10 3/4"

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connecting Shape Flange Connection Thread Type M1 None
Connection Thread Type M2 None Type Fitting

Additional Products in this Category

Tech Support