(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Flange - Slip-On, 316 Stainless Steel, Class 1500

Pipe Flange - Slip-On, 316 Stainless Steel, Class 1500

Slip-On Flange gaskets are used to fill in the small spaces in order to create a seal between two flanges and form a natural connection. 316 Stainless Steel has excellent corrosion resistance and durability.

PDF

Part Number

Configured Part Number is shown.

Part Number
BULK-PF-785
BULK-PF-786
BULK-PF-787
BULK-PF-788
BULK-PF-789
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD
1 Piece(s)

13 Days

1/2"4-3/4"
1 Piece(s)

13 Days

3/4"5-1/8"
1 Piece(s)

13 Days

1"5-7/8"
1 Piece(s)

13 Days

1-1/2"7"
1 Piece(s)

13 Days

2"8-1/2"
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe Size Flange OD

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 10 Connection Type Flanged
Connecting Shape Flange Applicable Fluid Water / Gas / Oil Divisions of Max. Operating Pressure 5.0 MPa to 10.0 MPa

Additional Products in this Category

Tech Support