(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Screw Fitting Different Diameter Two way Tees TK

Screw Fitting Different Diameter Two way Tees TK
  • Volume Discount

Two-way tees in different sizes. Use for splitting into three directions.

Part Number

Configured Part Number is shown.

TK-1332

Part Number
TK-1332
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material C37700 Brass Max. Operating Pressure(MPa) 6.9 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Two Way Tees Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Nominal of Thread 3(Different Diameters or Different Type Screw) 3/8B(10A) Connection Thread Type M2 R Thread Nominal M1 3/8B(10A)
Thread Nominal M2 1/4B(8A) Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Operating Temperature Range(℃) -50::150 Type Fitting
Interior Resin Lining No

Please check the type/dimensions/specifications of the part TK-1332 in the Screw Fitting Different Diameter Two way Tees TK series.

Additional Products in this Category

Tech Support