(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Flanged Plug Adapter, Female, Tapped

Pipe Fitting - Flanged Plug Adapter, Female, Tapped
  • Volume Discount
  • Degreasing

•Material : 1045 Carbon Steel, 304 Stainless Steel, C36000 Brass
•Connection Type : Flanged
•Connecting Shape : Flange
For complete product overview and details on Flanged Long Pipe Plug - Threaded (MISUMI) see the sections below:

  • inCAD Components
Piping Terminals - Flanged:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]AccessoriesMax. Operating Pressure
BTLF1045 Carbon SteelTrivalent ChromateHex Socket Head Cap Screw
(Stainless Steel)
4 pcs.
20.6MPa
BTLFA5052 Aluminum Alloy-1MPa
BTLFCFree-Cutting Brass-20.6MPa
BTLFS304 Stainless Steel-

Specifications

Part Number
BTLF3
BTLH1-S
Part NumberRc(PT)HDTLPdd1hIncluded Screw
(4 pcs.)
TypeNo.Q
BTLF
BTLFA
BTLFC
BTLFS
11/83515720254.584.4SCB4-10
21/45025830385.59.55.4SCB5-10
33/8
41/265351045506.6116.5SCB6-12

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BTLF1
BTLF2
BTLF3
BTLF4
BTLFA1
BTLFA2
BTLFA3
BTLFA4
BTLFC1
BTLFC2
BTLFC3
BTLFC4
BTLFS1
BTLFS2
BTLFS3
BTLFS4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Max. Operating Pressure
(MPa)
Thread Nominal M1 Surface Treatment
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.61/8B(6A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.61/4B(8A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.63/8B(10A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.61/2B(15A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10-11/8B(6A)No
1 Piece(s)Available

8 Days or more

10-11/4B(8A)No
1 Piece(s)Available

8 Days or more

10-13/8B(10A)No
1 Piece(s)Available

8 Days or more

10-11/2B(15A)No
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.91/8B(6A)No
1 Piece(s)Available

Same day

Stock

10[Brass] C36000 Brass6.91/4B(8A)No
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.93/8B(10A)No
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass6.91/2B(15A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.61/8B(6A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.61/4B(8A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.63/8B(10A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.61/2B(15A)No

Loading...

  1. 1

Example

Piping Terminals - Flanged:Related Image
 

Basic Information

Connection Type Flange Connecting Shape Flange Applicable Fluid Pulsating water and static water / Air
Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.