(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Pressure Pipe Fittings, Screw-in Type Pipe Fittings, SRN Differing Diameter Nipple

High-Pressure Pipe Fittings, Screw-in Type Pipe Fittings, SRN Differing Diameter Nipple
  • Volume Discount

A fitting for medium-pressure and high-pressure piping with general hydraulic pressures. Compatible with pipe schedules.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRN02-010J
SRN03-020F
SRN04-020F
SRN04-030F
SRN06-020F
SRN06-030F
SRN06-040F
SRN08-040F
SRN08-060F
SRN12-060F
SRN12-100F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)1/4B(8A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

28 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

28 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

28 Days or more

1 1/2B(40A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Different Diameter Connecting Shape Nipple
Connection Thread Type M1 R Connection Thread Type M2 R Applicable Fluid Oil
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support