(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stainless steel screw-in pipe fitting union suitable for piping for pulp, petrochemicals, chemical industry machinery, pollution preventing equipment, power, fibers, food, chemicals, shipbuilding, vehicles, housing, water treatment, water and sewerage, semiconductors, etc.
[Features]
· By adopting the lost wax processing method (precision casting method), quality with high dimensional precision and uniformly stable internal structure is maintained.
· The casting surface is more beautiful and the size, mark, etc. are clearer than the conventional manufacturing method (shell casting method).
· Material uses stainless steel with excellent corrosion resistance and provides the assurance of being based on JIS standard.
Part Number
Configured Part Number is shown.
Part Number |
---|
U-6A-SUS |
U-8A-SUS |
U-10A-SUS |
U-15A-SUS |
U-20A-SUS |
U-25A-SUS |
U-32A-SUS |
U-40A-SUS |
U-50A-SUS |
U-65A-SUS |
U-80A-SUS |
Part Number |
---|
Loading...
Material | Stainless Steel | Max. Operating Pressure(MPa) | 1 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Union | Connection Thread Type M1 | Rc | Surface Treatment | No |
Applicable Fluid | Water / Air / Steam / Chemical / Oil | Divisions of Max. Operating Pressure | 1.0Mpa or Less | Type | Fitting |
Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy