(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Plastic Bar - UHMW, Oil-Filled (Part Numbers)

Plastic Bar - UHMW, Oil-Filled

Oil filler acts as internal lubricant, making this material more slippery and wear-resistant compared to standard UHMW. UHMW Polyethylene has excellent impact resistance and a slippery surface that reduces abrasion and wear. In addition, it is a strong electrical insulator and moisture-resistant.

Tensile Strength Rating: Poor

Impact Strength Rating: Excellent

Friction Rating: Very Slippery

Water Absorption Rating: Excellent

Hardness: 65D

Density: 0.034 lbs / cu. in.

Temperature Range: -70° to 180° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PS-UHMW-OF-1
PS-UHMW-OF-2
PS-UHMW-OF-3
PS-UHMW-OF-4
PS-UHMW-OF-5
PS-UHMW-OF-6
PS-UHMW-OF-7
PS-UHMW-OF-8
PS-UHMW-OF-9
PS-UHMW-OF-10
PS-UHMW-OF-11
PS-UHMW-OF-12
PS-UHMW-OF-13
PS-UHMW-OF-14
PS-UHMW-OF-15
PS-UHMW-OF-16
PS-UHMW-OF-17
PS-UHMW-OF-18
PS-UHMW-OF-19
PS-UHMW-OF-20
PS-UHMW-OF-21
PS-UHMW-OF-22
PS-UHMW-OF-23
PS-UHMW-OF-24
PS-UHMW-OF-25
PS-UHMW-OF-26
PS-UHMW-OF-27
PS-UHMW-OF-28
PS-UHMW-OF-29
PS-UHMW-OF-30
PS-UHMW-OF-31
PS-UHMW-OF-32
PS-UHMW-OF-33
PS-UHMW-OF-34
PS-UHMW-OF-35
PS-UHMW-OF-36
PS-UHMW-OF-37
PS-UHMW-OF-38
PS-UHMW-OF-39
PS-UHMW-OF-40
PS-UHMW-OF-41
PS-UHMW-OF-42
PS-UHMW-OF-43
PS-UHMW-OF-44
PS-UHMW-OF-45
PS-UHMW-OF-46
PS-UHMW-OF-47
PS-UHMW-OF-48
PS-UHMW-OF-49
PS-UHMW-OF-50
PS-UHMW-OF-51
PS-UHMW-OF-52
PS-UHMW-OF-53
PS-UHMW-OF-54
PS-UHMW-OF-55
PS-UHMW-OF-56
PS-UHMW-OF-57
PS-UHMW-OF-58
PS-UHMW-OF-59
PS-UHMW-OF-60
PS-UHMW-OF-61
PS-UHMW-OF-62
PS-UHMW-OF-63
PS-UHMW-OF-64
PS-UHMW-OF-65
PS-UHMW-OF-66
PS-UHMW-OF-67
PS-UHMW-OF-68
PS-UHMW-OF-69
PS-UHMW-OF-70
PS-UHMW-OF-71
PS-UHMW-OF-72
PS-UHMW-OF-73
PS-UHMW-OF-74
PS-UHMW-OF-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

51 Days

96481/41/4
1 Piece(s)

51 Days

661/41/4
1 Piece(s)

81 Days

12121/41/4
1 Piece(s)

51 Days

24121/41/4
1 Piece(s)

81 Days

24241/41/4
1 Piece(s)

13 Days

48241/41/4
1 Piece(s)

51 Days

48481/41/4
1 Piece(s)

81 Days

241/21/41/4
1 Piece(s)

81 Days

481/21/41/4
1 Piece(s)

81 Days

2411/41/4
1 Piece(s)

51 Days

4811/41/4
1 Piece(s)

13 Days

2421/41/4
1 Piece(s)

13 Days

4821/41/4
1 Piece(s)

81 Days

2441/41/4
1 Piece(s)

13 Days

4841/41/4
1 Piece(s)

13 Days

96483/83/8
1 Piece(s)

13 Days

663/83/8
1 Piece(s)

13 Days

12123/83/8
1 Piece(s)

13 Days

24123/83/8
1 Piece(s)

51 Days

24243/83/8
1 Piece(s)

81 Days

48243/83/8
1 Piece(s)

81 Days

48483/83/8
1 Piece(s)

81 Days

241/23/83/8
1 Piece(s)

81 Days

481/23/83/8
1 Piece(s)

81 Days

2413/83/8
1 Piece(s)

13 Days

4813/83/8
1 Piece(s)

13 Days

2423/83/8
1 Piece(s)

51 Days

4823/83/8
1 Piece(s)

51 Days

2443/83/8
1 Piece(s)

51 Days

4843/83/8
1 Piece(s)

13 Days

96481/21/2
1 Piece(s)

13 Days

661/21/2
1 Piece(s)

13 Days

12121/21/2
1 Piece(s)

81 Days

24121/21/2
1 Piece(s)

13 Days

24241/21/2
1 Piece(s)

81 Days

48241/21/2
1 Piece(s)

51 Days

48481/21/2
1 Piece(s)

81 Days

241/21/21/2
1 Piece(s)

81 Days

481/21/21/2
1 Piece(s)

13 Days

2411/21/2
1 Piece(s)

13 Days

4811/21/2
1 Piece(s)

13 Days

2421/21/2
1 Piece(s)

81 Days

4821/21/2
1 Piece(s)

13 Days

2441/21/2
1 Piece(s)

51 Days

4841/21/2
1 Piece(s)

13 Days

96483/43/4
1 Piece(s)

13 Days

663/43/4
1 Piece(s)

13 Days

12123/43/4
1 Piece(s)

13 Days

24123/43/4
1 Piece(s)

81 Days

24243/43/4
1 Piece(s)

81 Days

48243/43/4
1 Piece(s)

81 Days

48483/43/4
1 Piece(s)

13 Days

241/23/43/4
1 Piece(s)

81 Days

481/23/43/4
1 Piece(s)

81 Days

2413/43/4
1 Piece(s)

81 Days

4813/43/4
1 Piece(s)

13 Days

2423/43/4
1 Piece(s)

13 Days

4823/43/4
1 Piece(s)

13 Days

2443/43/4
1 Piece(s)

51 Days

4843/43/4
1 Piece(s)

51 Days

964811
1 Piece(s)

81 Days

6611
1 Piece(s)

81 Days

121211
1 Piece(s)

13 Days

241211
1 Piece(s)

81 Days

242411
1 Piece(s)

51 Days

482411
1 Piece(s)

81 Days

484811
1 Piece(s)

81 Days

241/211
1 Piece(s)

81 Days

481/211
1 Piece(s)

51 Days

24111
1 Piece(s)

81 Days

48111
1 Piece(s)

13 Days

24211
1 Piece(s)

13 Days

48211
1 Piece(s)

13 Days

24411
1 Piece(s)

13 Days

48411

Loading...

  1. 1

Basic Information

Material Ultra High-Molecular Polyethylene Grade Standard Color Gray
Clarity Opaque Tensile Strength 4,000 psi Coefficient of friction 0.14
Water Absorption 0.0001 Detailed, Material UHMW Polyethylene

Additional Products in this Category

Tech Support