(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MDS filler acts as internal lubricant, making this material more slippery and wear-resistant compared to standard Nylon 6/6.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Very Slippery
Water Absorption Rating: Poor
Hardness: Rockwell R110
Density: 0.042 lbs / cu. in.
Temperature Range: -20° to 200° F
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material | MC Nylon | Grade | Standard | Color | Black |
---|---|---|---|---|---|
Clarity | Opaque | Tensile Strength | 11,000 psi | Impact Strength | 1.1 ft. - lbs./in. |
Coefficient of friction | 0.2 | Water Absorption | 0.005 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy