(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Viton is the most chemical resistant foam and can withstand extreme temperatures. It is the go to choice for the most extreme of applications.
Cell Type: Closed Cell
Firmness: Soft (5 - 8 psi)
Compression Deflection @25%: 7 psi
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Sponge | Color | Black | Tensile Strength | 100 psi |
---|---|---|---|---|---|
Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy