(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SBR is a good economical choice for general purpose use and offers good abrasion resistance. This rubber sheet is stronger and more durable than standard SBR for more demanding applications.
Durometer: 60A
Elongation: 3.5
Tear Strength: 18 N/mm
Compression Set: 0.3
Loading...
Material, General | Rubber | Adhesive Tape | w/o Adhesive | Material, Details | SBR Rubber |
---|---|---|---|---|---|
Color | Black | Tensile Strength | 1,000 psi | Texture | Smooth |
Backing type | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy