(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Adhesive Tape: w/o Adhesive
•Hole Machining: No Drilling Alteration
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | Color |
FRN | Nitrile Rubber (NBR) | Shore A70 | Black |
FRC | Chloroprene Rubber (CR) | Shore A65 | Black |
FRCAN | Amber Color Rubber | Shore A45 | Amber Color |
FRSM | Silicon Rubber | Shore A70 | Light Gray |
FRAM | Silicon Rubber | Shore A50 | Milky White |
FRFF | Fluororubber (FPM) | Shore A80 | Black |
FSNC | Chloroprene Rubber Sponge | Asker C25 | Black |
FSNF | Fluororubber Sponge | Asker C35 | Black |
FSNA | Silicon Rubber Sponge | Asker C35 | Orange |
FREP | Ethylene Rubber (EPDM Synthetic Rubber) | Shore A65 | Black |
Part Number | - | A | - | B | - | W | - | V | - | F | - | G | - | N | ||||
Type | Shape | T | ||||||||||||||||
FRN | 4H | 3 | - | A300 | - | B200 | - | W200 | - | V100 | - | F250 | - | G150 | - | N11 |
Part Number | 1mm Increment (A≥B≥T) | W | V | F | G | 0.5mm Increment | |||||
Type | Shape | T | A | B | N | ||||||
Rubber | Sponge | ||||||||||
FRN FRC FRFF FRSM FRAM FRCAN FSNC FSNF FSNA FREP | (Nitrile Rubber) (Chloroprene Rubber) (Fluororubber) (Silicon A70) (Silicon A50) (Amber Color Rubber) (Chloroprene Rubber Sponge) (Fluororubber Sponge) (Silicon Rubber Sponge) (Ethylene Rubber EPDM Synthetic Rubber A65) | H 4H 6H 8H | 1 2 3 5 10 15 20 30 | 3 5 10 | 25~500 (When T=30, A≥30) | 25~500 (When T=30, B≥30) | 0.5mm Increment | 3~30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FRAM4H1-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H1-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H1-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H1-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H2-A[25-500/1]-B[25-500/1]-W0-V0-F[10-492/0.5]-G[10-492/0.5]-N[3-30/0.5] |
FRAM4H2-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[10-492/0.5]-G[10-492/0.5]-N[3-30/0.5] |
FRAM4H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[10-492/0.5]-G[10-492/0.5]-N[3-30/0.5] |
FRAM4H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[10-492/0.5]-G[10-492/0.5]-N[3-30/0.5] |
FRAM4H3-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H3-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H5-A[25-500/1]-B[25-500/1]-W0-V0-F[16-492/0.5]-G[15-492/0.5]-N[3-30/0.5] |
FRAM4H5-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[16-492/0.5]-G[15-492/0.5]-N[3-30/0.5] |
FRAM4H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[16-492/0.5]-G[15-492/0.5]-N[3-30/0.5] |
FRAM4H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[16-492/0.5]-G[15-492/0.5]-N[3-30/0.5] |
FRAM4H10-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H10-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H10-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H10-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H15-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H15-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H15-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H15-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H20-A[25-500/1]-B[25-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H20-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H20-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H20-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H30-A[30-500/1]-B[30-500/1]-W0-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H30-A[30-500/1]-B[30-500/1]-W0-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H30-A[30-500/1]-B[30-500/1]-W[10-495/0.5]-V0-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM4H30-A[30-500/1]-B[30-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[18-492/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H1-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H1-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H1-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H1-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H2-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H2-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H2-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H3-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H3-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H3-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H5-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H5-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H5-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H10-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H10-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H10-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H10-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H15-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H15-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H15-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H15-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H20-A[25-500/1]-B[25-500/1]-W0-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H20-A[25-500/1]-B[25-500/1]-W0-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H20-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V0-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
FRAM6H20-A[25-500/1]-B[25-500/1]-W[10-495/0.5]-V[10-495/0.5]-F[9-246/0.5]-G[18-492/0.5]-N[3-30/0.5] |
Part Number |
---|
Loading...
Adhesive Tape | W/o Adhesive Tape | Hole Machining | No Drilling Alteration |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy