(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Buna-N/PVC Foam Roll - Semi-Closed Cell

Buna-N/PVC Foam Roll - Semi-Closed Cell

Semi-closed foam is highly conformable like an open-cell foam but forms a tight seal and prevents air, water, and fluids from passing through it like a closed-cell foam. Also known as crushed-cell foam, Buna-N/PVC foam exhibits excellent impact absorption and good chemical resistance properties. .

Cell Type: Semi-Closed Cell

Firmness: Extra Soft (0 - 4 psi)

Compression Deflection @25%: 0.4 psi

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-CBPSR-1
ZUSA-CBPSR-2
ZUSA-CBPSR-3
ZUSA-CBPSR-4
ZUSA-CBPSR-5
ZUSA-CBPSR-6
ZUSA-CBPSR-7
ZUSA-CBPSR-8
ZUSA-CBPSR-10
ZUSA-CBPSR-11
ZUSA-CBPSR-12
ZUSA-CBPSR-13
ZUSA-CBPSR-14
ZUSA-CBPSR-15
ZUSA-CBPSR-16
ZUSA-CBPSR-17
ZUSA-CBPSR-19
ZUSA-CBPSR-20
ZUSA-CBPSR-21
ZUSA-CBPSR-22
ZUSA-CBPSR-23
ZUSA-CBPSR-24
ZUSA-CBPSR-25
ZUSA-CBPSR-26
ZUSA-CBPSR-148
ZUSA-CBPSR-149
ZUSA-CBPSR-150
ZUSA-CBPSR-151
ZUSA-CBPSR-152
ZUSA-CBPSR-153
ZUSA-CBPSR-154
ZUSA-CBPSR-155
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

13 Days

w/o Adhesive1/1654480Plain
1 Piece(s)

13 Days

w/o Adhesive1/854480Plain
1 Piece(s)

51 Days

w/o Adhesive3/1654480Plain
1 Piece(s)

51 Days

w/o Adhesive1/454480Plain
1 Piece(s)

51 Days

w/o Adhesive3/854480Plain
1 Piece(s)

51 Days

w/o Adhesive1/254480Plain
1 Piece(s)

Quote

w/o Adhesive3/454480Plain
1 Piece(s)

51 Days

w/o Adhesive154480Plain
1 Piece(s)

81 Days

w/o Adhesive1/1654120Plain
1 Piece(s)

81 Days

w/o Adhesive1/854120Plain
1 Piece(s)

13 Days

w/o Adhesive3/1654120Plain
1 Piece(s)

81 Days

w/o Adhesive1/454120Plain
1 Piece(s)

81 Days

w/o Adhesive3/854120Plain
1 Piece(s)

81 Days

w/o Adhesive1/254120Plain
1 Piece(s)

Quote

w/o Adhesive3/454120Plain
1 Piece(s)

81 Days

w/o Adhesive154120Plain
1 Piece(s)

13 Days

w/o Adhesive1/1612120Plain
1 Piece(s)

81 Days

w/o Adhesive1/812120Plain
1 Piece(s)

81 Days

w/o Adhesive3/1612120Plain
1 Piece(s)

81 Days

w/o Adhesive1/412120Plain
1 Piece(s)

51 Days

w/o Adhesive3/812120Plain
1 Piece(s)

81 Days

w/o Adhesive1/212120Plain
1 Piece(s)

Quote

w/o Adhesive3/412120Plain
1 Piece(s)

51 Days

w/o Adhesive112120Plain
1 Piece(s)

81 Days

with Adhesive1/1612120Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/812120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/1612120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/412120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/812120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/212120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/412120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive112120Acrylic Adhesive

Loading...

  1. 1

Basic Information

Material, General Sponge Material, Details Buna-N Color Black
Tensile Strength 25 psi Texture Textured

Additional Products in this Category

Tech Support