(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Neoprene Foam Strip is the most commonly used foam material due to its good balance of strength, oil, water, and weather resistance. This neoprene is lighter and easier to compress than other Neoprene foams. It is also made to UL standards for flare retardance.
Cell Type: Closed Cell
Firmness: Firm (14+ psi)
Compression Deflection @25%: 20 psi
Loading...
Material, General | Sponge | Adhesive Tape | with Adhesive | Length(inch) | 120 |
---|---|---|---|---|---|
Material, Details | Neoprene | Color | Black | Tensile Strength | 60 psi |
Texture | Smooth | Backing type | Acrylic Adhesive |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy