(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Neoprene foam strip is the most commonly used foam material due to its good balance of strength, oil, water, and weather resistance. Its applications include industrial gaskets to seal water, air, dust, and other environmental items, automotive gaskets, and athletic equipment. This firm Neoprene is stronger and more durable than our standard offering for the most demanding of applications.
Cell Type: Closed Cell
Firmness: Firm (14+ psi)
Compression Deflection @25%: 20 psi
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Sponge | Adhesive Tape | with Adhesive | Length(inch) | 120 |
---|---|---|---|---|---|
Material, Details | Neoprene | Color | Black | Tensile Strength | 200 psi |
Texture | Smooth | Backing type | Acrylic Adhesive |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy