(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Butyl Rubber also known as Isobutylene Isoprene is known for its air impermeability and is often used in airtight applications.
Durometer: 60A
Elongation: 3
Tear Strength: 25 N/mm
Compression Set: 0.5
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Rubber | Length(inch) | 36 | Material, Details | White Butyl Rubber (IIR) |
---|---|---|---|---|---|
Color | Black | Tensile Strength | 1,200 psi | Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy