(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Silicone Foam Strip, Sheet, Roll

Silicone Foam Strip, Sheet, Roll

Silicone displays excellent resistance to high and low temperatures, compression set, chemicals and weather. Applications include gaskets, heat shields, fire stops, cushions, and insulation for a wide variety of applications.

Cell Type: Closed Cell

Firmness: Medium (9 - 13 psi)

Compression Deflection @25%: 10 psi

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA731AMFS-1
ZUSA731AMFS-2
ZUSA731AMFS-3
ZUSA731AMFS-4
ZUSA731AMFS-5
ZUSA731AMFS-6
ZUSA731AMFS-7
ZUSA731AMFS-8
ZUSA731AMFS-9
ZUSA731AMFS-10
ZUSA731AMFS-11
ZUSA731AMFS-12
ZUSA731AMFS-13
ZUSA731AMFS-14
ZUSA731AMFS-15
ZUSA731AMFS-16
ZUSA731AMFS-17
ZUSA731AMFS-18
ZUSA731AMFS-19
ZUSA731AMFS-20
ZUSA731AMFS-21
ZUSA731AMFS-22
ZUSA731AMFS-23
ZUSA731AMFS-24
ZUSA731AMFS-25
ZUSA731AMFS-26
ZUSA731AMFS-27
ZUSA731AMFS-28
ZUSA731AMFS-29
ZUSA731AMFS-30
ZUSA731AMFS-31
ZUSA731AMFS-32
ZUSA731AMFS-33
ZUSA731AMFS-34
ZUSA731AMFS-35
ZUSA731AMFS-36
ZUSA731AMFS-37
ZUSA731AMFS-38
ZUSA731AMFS-39
ZUSA731AMFS-40
ZUSA731AMFS-101
ZUSA731AMFS-102
ZUSA731AMFS-103
ZUSA731AMFS-104
ZUSA731AMFS-105
ZUSA731AMFS-106
ZUSA731AMFS-107
ZUSA731AMFS-108
ZUSA731AMFS-109
ZUSA731AMFS-110
ZUSA731AMFS-111
ZUSA731AMFS-112
ZUSA731AMFS-113
ZUSA731AMFS-114
ZUSA731AMFS-115
ZUSA731AMFS-116
ZUSA731AMFS-117
ZUSA731AMFS-118
ZUSA731AMFS-119
ZUSA731AMFS-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Color Backing type
1 Piece(s)

51 Days

with Adhesive1/81/4120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/161/4120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/161/4120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/41/4120RedHigh Temperature Adhesive
1 Piece(s)

81 Days

with Adhesive1/81/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/161/2120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/161/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/41/2120RedHigh Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive3/81/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/21/236RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/81120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/161120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/161120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/41120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/81120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/2136RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/81-1/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/161-1/2120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/161-1/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/41-1/2120RedHigh Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive3/81-1/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/21-1/236RedHigh Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/82120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/162120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/162120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/42120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/82120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/2236RedHigh Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/82 1/2120RedHigh Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/162 1/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/162 1/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/42 1/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/82 1/2120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/22 1/236RedHigh Temperature Adhesive
1 Piece(s)

81 Days

with Adhesive1/83120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/163120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/163120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/43120RedHigh Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive3/83120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/2336RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/165/8120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/85/8120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/165/8120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/45/8120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/85/8120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/25/836RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive5/85/836RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/163/4120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/83/4120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/163/4120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/43/4120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/83/4120RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/23/436RedHigh Temperature Adhesive
1 Piece(s)

Quote

with Adhesive5/83/436RedHigh Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive3/43/436RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/167/8120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/87/8120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/167/8120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/47/8120RedHigh Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/87/8120RedHigh Temperature Adhesive

Loading...

Basic Information

Material, General Sponge Tensile Strength 100 psi Texture Textured

Additional Products in this Category

Tech Support