(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Film - Polyester

Plastic Film - Polyester

Polyester is a strong and stiff with good resistance to moisture and wear.

Hardness: Rockwell R125

Density: 0.050 lbs / cu. in.

Temperature Range: -50° to 300° F

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PF-PET-1
BULK-PF-PET-2
BULK-PF-PET-3
BULK-PF-PET-4
BULK-PF-PET-5
BULK-PF-PET-6
BULK-PF-PET-7
BULK-PF-PET-8
BULK-PF-PET-9
BULK-PF-PET-10
BULK-PF-PET-11
BULK-PF-PET-12
BULK-PF-PET-13
BULK-PF-PET-14
BULK-PF-PET-15
BULK-PF-PET-16
BULK-PF-PET-17
BULK-PF-PET-18
BULK-PF-PET-19
BULK-PF-PET-20
BULK-PF-PET-21
BULK-PF-PET-22
BULK-PF-PET-23
BULK-PF-PET-24
BULK-PF-PET-25
BULK-PF-PET-26
BULK-PF-PET-27
BULK-PF-PET-28
BULK-PF-PET-29
BULK-PF-PET-30
BULK-PF-PET-31
BULK-PF-PET-32
BULK-PF-PET-33
BULK-PF-PET-34
BULK-PF-PET-35
BULK-PF-PET-36
BULK-PF-PET-37
BULK-PF-PET-38
BULK-PF-PET-39
BULK-PF-PET-40
BULK-PF-PET-41
BULK-PF-PET-42
BULK-PF-PET-43
BULK-PF-PET-44
BULK-PF-PET-45
BULK-PF-PET-46
BULK-PF-PET-47
BULK-PF-PET-48
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

1500000.0005
1 Piece(s)

13 Days

492000.001
1 Piece(s)

13 Days

300000.002
1 Piece(s)

13 Days

192000.003
1 Piece(s)

13 Days

150000.004
1 Piece(s)

13 Days

114000.005
1 Piece(s)

13 Days

84000.007
1 Piece(s)

13 Days

60001/100
1 Piece(s)

81 Days

600.0005
1 Piece(s)

81 Days

1200.0005
1 Piece(s)

81 Days

3000.0005
1 Piece(s)

81 Days

6000.0005
1 Piece(s)

81 Days

12000.0005
1 Piece(s)

81 Days

600.001
1 Piece(s)

81 Days

1200.001
1 Piece(s)

81 Days

3000.001
1 Piece(s)

81 Days

6000.001
1 Piece(s)

81 Days

12000.001
1 Piece(s)

81 Days

600.002
1 Piece(s)

81 Days

1200.002
1 Piece(s)

81 Days

3000.002
1 Piece(s)

81 Days

6000.002
1 Piece(s)

81 Days

12000.002
1 Piece(s)

13 Days

600.003
1 Piece(s)

81 Days

1200.003
1 Piece(s)

81 Days

3000.003
1 Piece(s)

81 Days

6000.003
1 Piece(s)

81 Days

12000.003
1 Piece(s)

81 Days

600.004
1 Piece(s)

81 Days

1200.004
1 Piece(s)

81 Days

3000.004
1 Piece(s)

81 Days

6000.004
1 Piece(s)

81 Days

12000.004
1 Piece(s)

81 Days

600.005
1 Piece(s)

81 Days

1200.005
1 Piece(s)

51 Days

3000.005
1 Piece(s)

81 Days

6000.005
1 Piece(s)

81 Days

12000.005
1 Piece(s)

13 Days

600.007
1 Piece(s)

81 Days

1200.007
1 Piece(s)

13 Days

3000.007
1 Piece(s)

81 Days

6000.007
1 Piece(s)

81 Days

12000.007
1 Piece(s)

51 Days

601/100
1 Piece(s)

81 Days

1201/100
1 Piece(s)

81 Days

3001/100
1 Piece(s)

81 Days

6001/100
1 Piece(s)

81 Days

12001/100

Loading...

  1. 1

Basic Information

Material PET Grade Standard Width B Dimension (Inch Product) 36
Clarity Clear Detailed, Material Polyester

Additional Products in this Category

Tech Support