(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CE is an economical choice with moderate impact strength. Cotton laminated with a phenolic resin.
Grade: CE
Color: Brown
Tensile Strength Rating: Good
Impact Strength Rating: Poor
Water Absorption Rating: Poor
Hardness: Rockwell M100
Density: 0.049 lbs / cu. in
Maximum Temperature: 250° F
Specifications Met: UL 94 HB
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material | Bakelite | Grade | Standard | Color | Natural Brown |
---|---|---|---|---|---|
Clarity | Opaque | Tensile Strength | 10,000 psi | Impact Strength | 1.7 ft.-lbs./in. |
Water Absorption | 0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy