(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CE Garolite Sheet

CE Garolite Sheet

Cotton laminated with a phenolic resin. CE is an economical choice with moderate impact strength.

Grade: CE

Color: Brown

Tensile Strength Rating: Good

Impact Strength Rating: Poor

Water Absorption Rating: Poor

Hardness: Rockwell M100

Density: 0.049 lbs / cu. in.

Maximum Temperature: 250° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

Part Number
BULK-CS-GCE-1
BULK-CS-GCE-2
BULK-CS-GCE-3
BULK-CS-GCE-4
BULK-CS-GCE-5
BULK-CS-GCE-6
BULK-CS-GCE-7
BULK-CS-GCE-8
BULK-CS-GCE-9
BULK-CS-GCE-10
BULK-CS-GCE-11
BULK-CS-GCE-12
BULK-CS-GCE-13
BULK-CS-GCE-14
BULK-CS-GCE-15
BULK-CS-GCE-16
BULK-CS-GCE-17
BULK-CS-GCE-18
BULK-CS-GCE-19
BULK-CS-GCE-20
BULK-CS-GCE-21
BULK-CS-GCE-22
BULK-CS-GCE-23
BULK-CS-GCE-24
BULK-CS-GCE-25
BULK-CS-GCE-26
BULK-CS-GCE-27
BULK-CS-GCE-28
BULK-CS-GCE-29
BULK-CS-GCE-30
BULK-CS-GCE-31
BULK-CS-GCE-32
BULK-CS-GCE-33
BULK-CS-GCE-34
BULK-CS-GCE-35
BULK-CS-GCE-36
BULK-CS-GCE-37
BULK-CS-GCE-38
BULK-CS-GCE-39
BULK-CS-GCE-40
BULK-CS-GCE-41
BULK-CS-GCE-42
BULK-CS-GCE-43
BULK-CS-GCE-44
BULK-CS-GCE-45
BULK-CS-GCE-46
BULK-CS-GCE-47
BULK-CS-GCE-48
BULK-CS-GCE-49
BULK-CS-GCE-50
BULK-CS-GCE-51
BULK-CS-GCE-52
BULK-CS-GCE-53
BULK-CS-GCE-54
BULK-CS-GCE-55
BULK-CS-GCE-56
BULK-CS-GCE-57
BULK-CS-GCE-58
BULK-CS-GCE-59
BULK-CS-GCE-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

Quote

4824-1/32
1 Piece(s)

Quote

4824-1/16
1 Piece(s)

51 Days

48241/81/8
1 Piece(s)

81 Days

48241/53/16
1 Piece(s)

81 Days

48241/41/4
1 Piece(s)

81 Days

48243/83/8
1 Piece(s)

81 Days

48241/21/2
1 Piece(s)

Quote

48245/85/8
1 Piece(s)

81 Days

48243/43/4
1 Piece(s)

81 Days

482411
1 Piece(s)

81 Days

48241 1/41 1/4
1 Piece(s)

81 Days

48241 1/21 1/2
1 Piece(s)

81 Days

482422
1 Piece(s)

51 Days

2424-1/32
1 Piece(s)

51 Days

2424-1/16
1 Piece(s)

81 Days

24241/81/8
1 Piece(s)

81 Days

24241/53/16
1 Piece(s)

13 Days

24241/41/4
1 Piece(s)

51 Days

24243/83/8
1 Piece(s)

51 Days

24241/21/2
1 Piece(s)

Quote

24245/85/8
1 Piece(s)

81 Days

24243/43/4
1 Piece(s)

51 Days

242411
1 Piece(s)

81 Days

24241 1/41 1/4
1 Piece(s)

81 Days

24241 1/21 1/2
1 Piece(s)

81 Days

242422
1 Piece(s)

13 Days

2412-1/32
1 Piece(s)

81 Days

2412-1/16
1 Piece(s)

13 Days

24121/81/8
1 Piece(s)

51 Days

24121/53/16
1 Piece(s)

13 Days

24121/41/4
1 Piece(s)

81 Days

24123/83/8
1 Piece(s)

51 Days

24121/21/2
1 Piece(s)

Quote

24125/85/8
1 Piece(s)

51 Days

24123/43/4
1 Piece(s)

51 Days

241211
1 Piece(s)

81 Days

24121 1/41 1/4
1 Piece(s)

81 Days

24121 1/21 1/2
1 Piece(s)

81 Days

241222
1 Piece(s)

13 Days

1212-1/32
1 Piece(s)

13 Days

1212-1/16
1 Piece(s)

51 Days

12121/81/8
1 Piece(s)

13 Days

12121/53/16
1 Piece(s)

81 Days

12121/41/4
1 Piece(s)

13 Days

12123/83/8
1 Piece(s)

51 Days

12121/21/2
1 Piece(s)

Quote

12125/85/8
1 Piece(s)

81 Days

12123/43/4
1 Piece(s)

81 Days

121211
1 Piece(s)

51 Days

12121 1/41 1/4
1 Piece(s)

51 Days

12121 1/21 1/2
1 Piece(s)

51 Days

121222
1 Piece(s)

Quote

66-1/32
1 Piece(s)

13 Days

66-1/16
1 Piece(s)

13 Days

661/81/8
1 Piece(s)

13 Days

661/53/16
1 Piece(s)

51 Days

661/41/4
1 Piece(s)

13 Days

663/83/8
1 Piece(s)

51 Days

661/21/2
1 Piece(s)

13 Days

665/85/8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)

Loading...

Basic Information

Material Bakelite Grade Standard Color Natural Brown
Clarity Opaque Tensile Strength 10,000 psi Impact Strength 1.7 ft.-lbs./in.
Water Absorption 0.02

Additional Products in this Category

Tech Support