(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Recycled Rubber Sheet - 60A Durometer

Recycled Rubber Sheet - 60A Durometer

This formulation is derived from scrap tires and other materials that facilitate a softer and more comfortable surface for environments such as playgrounds, athletic fields, and hospital floors. This innovative formulation helps us reduce waste from the environment.

Durometer: 60A

Elongation: 1

Compression Set: 0.99

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-RCY60-6
BULK-RS-RCY60-7
BULK-RS-RCY60-8
BULK-RS-RCY60-9
BULK-RS-RCY60-10
BULK-RS-RCY60-11
BULK-RS-RCY60-12
BULK-RS-RCY60-14
BULK-RS-RCY60-15
BULK-RS-RCY60-16
BULK-RS-RCY60-17
BULK-RS-RCY60-18
BULK-RS-RCY60-19
BULK-RS-RCY60-21
BULK-RS-RCY60-22
BULK-RS-RCY60-23
BULK-RS-RCY60-24
BULK-RS-RCY60-25
BULK-RS-RCY60-26
BULK-RS-RCY60-28
BULK-RS-RCY60-29
BULK-RS-RCY60-30
BULK-RS-RCY60-31
BULK-RS-RCY60-32
BULK-RS-RCY60-33
BULK-RS-RCY60-35
BULK-RS-RCY60-36
BULK-RS-RCY60-37
BULK-RS-RCY60-38
BULK-RS-RCY60-39
BULK-RS-RCY60-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(inch)
Width
(inch)
Length
(inch)
1 Piece(s)

13 Days

1/1648120
1 Piece(s)

51 Days

1/161212
1 Piece(s)

51 Days

1/161248
1 Piece(s)

81 Days

1/162430
1 Piece(s)

13 Days

1/162448
1 Piece(s)

81 Days

1/163636
1 Piece(s)

81 Days

1/164848
1 Piece(s)

13 Days

5/161212
1 Piece(s)

81 Days

5/161248
1 Piece(s)

81 Days

5/162430
1 Piece(s)

81 Days

5/162448
1 Piece(s)

81 Days

5/163636
1 Piece(s)

81 Days

5/164848
1 Piece(s)

13 Days

1/81212
1 Piece(s)

Quote

1/81248
1 Piece(s)

Quote

1/82430
1 Piece(s)

13 Days

1/82448
1 Piece(s)

Quote

1/83636
1 Piece(s)

Quote

1/84848
1 Piece(s)

13 Days

3/81212
1 Piece(s)

13 Days

3/81248
1 Piece(s)

13 Days

3/82430
1 Piece(s)

81 Days

3/82448
1 Piece(s)

51 Days

3/83636
1 Piece(s)

81 Days

3/84848
1 Piece(s)

81 Days

1/41212
1 Piece(s)

81 Days

1/41248
1 Piece(s)

81 Days

1/42430
1 Piece(s)

81 Days

1/42448
1 Piece(s)

81 Days

1/43636
1 Piece(s)

81 Days

1/44848

Loading...

  1. 1

Basic Information

Material, General Rubber Adhesive Tape w/o Adhesive Color Black-Speckled
Tensile Strength 250 psi Texture Smooth Backing type Plain

Additional Products in this Category

Tech Support