(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The foam material Neoprene is the most commonly used due to its good balance of strength, oil, water, and weather resistance. Common applications include industrial gaskets to seal water, air, dust, and other environmental items, automotive gaskets, and athletic equipment.
Cell Type: Closed Cell
Firmness: Medium (9 - 13 psi)
Compression Deflection @25%: 13 psi
Part Number |
---|
ZUSANSR-401 |
ZUSANSR-402 |
ZUSANSR-403 |
ZUSANSR-404 |
ZUSANSR-405 |
ZUSANSR-406 |
ZUSANSR-407 |
ZUSANSR-408 |
ZUSANSR-409 |
ZUSANSR-410 |
ZUSANSR-411 |
ZUSANSR-412 |
Loading...
Material, General | Sponge | Adhesive Tape | with Adhesive | Width(inch) | 12 |
---|---|---|---|---|---|
Material, Details | Neoprene | Color | Black | Tensile Strength | 100 psi |
Texture | Smooth | Backing type | Acrylic Adhesive (2 Sides) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy